SLUSCH6B March 2016 – March 2017
PRODUCTION DATA.
The bq25898C is a highly-integrated switch-mode battery charge management and system power path management device for single cell Li-Ion and Li-polymer battery. The device supports high input voltage for charging. The low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution. The bq25898C is available in a 2.8mm x 2.5mm 42-ball DSBGA package.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| bq25898C | DSBGA (42) | 2.80 mm x 2.50 mm |
Changes from A Revision (December 2016) to B Revision
Changes from * Revision (March 2016) to A Revision