SLUSBU3B February 2014 – December 2016
PRODUCTION DATA.
The bq24296M is a highly-integrated switch-mode battery charge management and system power path management device for 1 cell Li-Ion and Li-polymer battery in a wide range of smart phone and tablet applications. Its low impedance power path optimizes switch-mode operation efficiency, reduces battery charging time and extends battery life during discharging phase. The I2C serial interface with charging and system settings makes the device a truly flexible solution.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| bq24296M | VQFN (24) | 4.00 mm x 4.00 mm |
Changes from A Revision (January 2015) to B Revision
Changes from * Revision (February 2014) to A Revision