SBASAL5
May 2022
AFE4960P
PRODUCTION DATA
1
Features
2
Applications
3
Description
4
Revision History
5
Device and Documentation Support
5.1
Documentation Support
5.1.1
Related Documentation
5.2
Receiving Notification of Documentation Updates
5.3
Support Resources
5.4
Trademarks
5.5
Electrostatic Discharge Caution
5.6
Glossary
6
Mechanical, Packaging, and Orderable Information
Package Options
Mechanical Data (Package|Pins)
YBG|36
MXBG434
Thermal pad, mechanical data (Package|Pins)
Orderable Information
sbasal5_oa
sbasal5_pm
1
Features
Supports ECG and respiration impedance measurement; configurable as 2-channel ECG or 1-channel ECG + 1-channel respiration
Can be used in IEC 60601-2-47:2012/(R)2016 and IEC 60601-2-27:2011(R)2016 compliant systems
222 μA/channel while operating as 2-channel ECG
Integrated Pace pulse detection on 1 channel
Supports a 3-lead ECG, extendable to 5 leads or higher by operating two or more AFEs in parallel
PPG signal chain for SpO2, Heart rate and PTT
ECG signal chain:
Single channel ECG acquisition up to 2.048 kHz
2 channel ECG acquisition up to 1.36 kHz/channel
RLD output to set body bias through third electrode
Programmable INA gain from approximately 2 to 12
>1 GΩ input impedance, CMRR > 100 dB
Input noise (0.5-150 Hz): 13 µVpp at INA gain of 3; 5 μVpp at INA gain of 12
Integrated 370 Hz anti-aliasing low pass filter
Mode for continuous lead on/off detection
Mode for lead impedance measurement
Bio-Z signal chain:
Measurement of Bio-impedance over excitation frequency from 30 kHz to 100 kHz
Sine wave or square wave excitation
Respiration impedance measurement: 45 mΩ-pp noise on a baseline impedance of 2 kΩ
Dual channel ECG channel:
Bio-Z receiver configurable as a 2
nd
ECG channel
PPG Signal Chain
Supports acquisition of up to 24 PPG signals
Flexible allocation of 4 LED, 4 PD in each phase
8-Bit LED Current control up to 250 mA
Low noise current DAC at input to cancel DC
Trans-impedance Gain: 3.7 kΩ to 1 MΩ
Filter to reduce sensor’s optical noise bandwidth
External clock and internal oscillator modes
FIFO with 128-sample Depth, 24-bit word
SPI
TM
, I
2
C interfaces: Selectable by pin
2.6-mm × 2.6-mm DSBGA, 0.4-mm Pitch
Supplies: Rx:1.7-1.9 V, I
O
:1.7-1.9 V
, Tx: 3.0-5.5 V