SBAS556B October 2013 – August 2014 ADS7254 , ADS7854 , ADS8354
PRODUCTION DATA.
The ADS8354, ADS7854, and ADS7254 belong to a family of pin-compatible, dual, high-speed, simultaneous-sampling, analog-to-digital converters (ADCs) that support fully-differential analog inputs.
Each device includes two individually programmable reference sources that can be used for system-level gain calibration. Also, a flexible serial interface that can operate over a wide power-supply range enables easy communication with a large variety of host controllers. Power consumption for a given throughput can be optimized by using the two low-power modes supported by the device. All devices are fully specified over the extended industrial temperature range (–40°C to 125°C) and are available in pin-compatible, WQFN-16 (3-mm ×
3-mm) and TSSOP-16 packages.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| ADSxx54 | TSSOP (16) | 5.00 mm × 4.40 mm |
| WQFN (16) | 3.00 mm × 3.00 mm |