SLAS900F October 2012 – December 2014 ADS42JB49 , ADS42JB69
PRODUCTION DATA.
The ADS42JB69 and ADS42JB49 are high-linearity, dual-channel, 16- and 14-bit, 250-MSPS, analog-to-digital converters (ADCs). These devices support the JESD204B serial interface with data rates up to
3.125 Gbps. The buffered analog input provides uniform input impedance across a wide frequency range while minimizing sample-and-hold glitch energy making it easy to drive analog inputs up to very high input frequencies. A sampling clock divider allows more flexibility for system clock architecture design. The devices employ internal dither algorithms to provide excellent spurious-free dynamic range (SFDR) over a large input frequency range.
| PART NUMBER | PACKAGE | INTERFACE OPTION |
|---|---|---|
| ADS42JB49 | VQFN (64) | 14-bit DDR or QDR LVDS |
| 14-bit JESD204B | ||
| ADS42JB69 | VQFN (64) | 16-bit DDR or QDR LVDS |
| 16-bit JESD204B |