SBAS446H December 2009 – February 2016 ADS1282-HT
PRODUCTION DATA.
The ADS1282-HT device is an extremely high-performance, single-chip analog-to-digital converter (ADC) with an integrated, low-noise programmable gain amplifier (PGA) and two-channel input multiplexer (MUX). The ADS1282-HT device is suitable for the demanding needs of energy exploration and seismic monitoring environments.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| ADS1282-HT | CDIP SB (28) | 7.49 mm × 35.56 mm |
| TSSOP (28) | 4.40 mm × 9.70 mm |