SNOSBI1C November 2009 – June 2015
PRODUCTION DATA.
The ADC0801, ADC0802, ADC0803, ADC0804, and ADC0805 devices are CMOS 8-bit successive approximation converters (ADC) that use a differential potentiometric ladder — similar to the 256R products. These converters are designed to allow operation with the NSC800 and INS8080A derivative control bus with Tri-state output latches directly driving the data bus. These ADCs appear like memory locations or I/O ports to the microprocessor and no interfacing logic is needed.
Differential analog voltage inputs allow increasing the common-mode rejection and offsetting the analog zero input voltage value. In addition, the voltage reference input can be adjusted to allow encoding any smaller analog voltage span to the full 8 bits of resolution.
| PART NUMBER | PACKAGE | BODY SIZE (NOM) |
|---|---|---|
| ADC0801, ADC0803 | PDIP (20) | 26.073 mm × 6.604 mm |
| ADC0802, ADC0804 | PDIP (20) | 26.073 mm × 6.604 mm |
| SOIC (20) | 12.80 mm × 7.50 mm |