Display products

Enabling best-in-class automotive qualified interior projection displays

parametric-filterView all products
Design bright, vivid, colorful projection displays using TI’s automotive qualified DLP® technology. Our automotive chipsets support a wide range of interior applications including augmented reality head-up displays, holographic windscreen clusters, panoramic roof displays, and various other interior displays. Leverage our extensive projector design and manufacturing ecosystem to simplify the design process and accelerate time to market.

Browse by category

Find an automotive display product that best fits your design needs

Discover featured applications

Augmented reality HUD
Increase driver situational awareness by labeling real world objects directly in the view of the driver
Holographic windscreen cluster
Project cluster information onto to the windscreen, eliminating the need for the driver to take his or her eyes of the road
Interior window display
Project point of interest, commerce and other passenger-relevant information directly onto the window
Windscreen advertisement
Mobility services can increase monthly revenue by running location based advertisement campaigns
Vehicle to vehicle communication
Turn any window in the car into a vehicle-to-vehicle or vehicle-to-pedestrian display.

Increase driver situational awareness by labeling real world objects directly in the view of the driver

Head-up displays project critical driving information directly into the driver’s field of view improving driver reaction times and situational awareness. Vehicle information such as speed, speed limit, navigation cues and advanced safety features such as lane departure and collision warnings can be displayed. AR HUDs support longer projection distances, labeling real world objects for quicker reaction times and easier navigation.  

  • Superior image quality 
  • Bright, power-efficient displays
  • Superior solar load performance 
  • Support for polarized sunglasses 
  • Supports holographic films and waveguides

Featured resources

PRODUCTS
  • DLP5530S-Q1 – DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
HARDWARE DEVELOPMENT
  • DLP3030PGUQ1EVM – DLP3030-Q1 Picture Generation Unit (PGU) Evaluation Module
  • DLP5530PGUQ1EVM – DLP5530-Q1 Picture generation unit (PGU) projector evaluation module
DESIGN TOOLS AND SIMULATION

Project cluster information onto to the windscreen, eliminating the need for the driver to take his or her eyes of the road

Leveraging recent advancements in holography and windscreen film integration techniques, car manufactures now have the option of projecting cluster information directly onto the windscreen via a small DLP projector located in the dash of the vehicle. For large displays, holographic windscreen clusters take up less than 1/10th the space of a traditional head-up display. 

  • Small packaging volume (< 1 liter projector)  
  • LED illumination with laser color gamut performance
  • Projector placement flexibility 
  • No windscreen wedge needed to remove the double image  
  • Bright (>15k cd/m2), full color display

Featured resources

PRODUCTS
  • DLP5530S-Q1 – DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
HARDWARE DEVELOPMENT
  • DLP5530PROJTGQ1EVM – DLP5530-Q1 Interior projector evaluation module with true green LED

Project point of interest, commerce and other passenger-relevant information directly onto the window

Using DLP projector technology any interior glass surface can be turned into a display.  Example applications include rear passenger infotainment displays, panoramic roof display, and front passenger and driver infotainment displays. 

Key advantages of interior window displays include: 

  • Multiple window film technologies available 
  • Holographic displays are only viewable from inside the vehicle
  • Can be combined with touch sensing to create a fully interactive display
  • When not in use, window looks and performs like a standard window

Featured resources

PRODUCTS
  • DLP5530S-Q1 – DLP® automotive functional safety 0.55-inch digital micromirror device (DMD)
HARDWARE DEVELOPMENT

Mobility services can increase monthly revenue by running location based advertisement campaigns

Geo-targeted advertisement campaigns are an exciting new opportunity for mobility service providers to add additional revenue to their existing business model. Location-based-advertisement allows marketers to target customers when they are within a certain geographical area or distance from a retail location. Messaging can be tailored based on location, time of day, driving routes, and even weather. 

  • Multiple window film technologies available
  • Increased gas mileage and reduced road noise vs roof top advertising
  • When not in use, window looks and performs like a standard window

Featured resources

PRODUCTS
  • DLP5532-Q1 – Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays
HARDWARE DEVELOPMENT

Turn any window in the car into a vehicle-to-vehicle or vehicle-to-pedestrian display.

Using a DLP projector and windscreen film, car OEMs can turn any window into an external facing display that can be used for vehicle to vehicle (V2V) or vehicle to pedestrian communication (V2C). For example, the back window could be used to alert traffic to slow down due to an upcoming accident. 

Key advantages of windscreen communication include:

  • Multiple window film technologies available
  • Supports autonomous vehicle communication
  • High lumen DLP projectors options available 
  • When not in use, window looks and performs like a standard window

Featured resources

PRODUCTS
  • DLP5532-Q1 – Automotive 0.55-inch DLP® digital micromirror device for interior and transparent window displays
HARDWARE DEVELOPMENT

Why choose TI DLP®  Automotive interior display products

checkmark

Scalable solutions

Display screen size and resolution scale with DMD size. DLP technology works with LED, laser or 405nm illumination supporting today’s and tomorrow’s display applications.

checkmark

Bright, colorful, power-efficient displays

DLP technology creates bright, vivid, power-efficient displays with exceptional color reproduction, supporting 125% color gamut with LED illumination and 172% with laser illumination.  

checkmark

Automotive qualified

DLP technology is automotive qualified and supports -40 to 105°C operation with no variation in performance over temperature. High frame rate support eliminates color break up.

Design & development resources

Optical module
DLP® Products third-party search tools

To best meet your design needs and accelerate your time-to-market, DLP® Products works with a variety of third parties to help with everything from optical modules and hardware design to specialty software and other production services. Download one or both search tools listed below to quickly (...)

Calculation tool
AR HUD Volume Estimation Calculator
This Excel calculator provides a starting point for estimating overall volume for an augmented reality head-up display. This calculator takes standard HUD parameters as inputs, such as field of view, virtual image distance, and eyebox size. The calculator uses these inputs to produce an estimated (...)
Evaluation board
DLP5530-Q1 electronics evaluation module
The DLP5530Q1EVM evaluation module (EVM) is a complete electronic subsystem designed to drive the DLP5530-Q1 automotive chipset. The DLP5530-Q1 chipset consists of a 0.55” DMD (1152 x 576), the DLPC230-Q1 DMD controller, and TPS99000-Q1 PMIC. When combined with optics, RGB LEDs and a (...)

Technical resources

Video series
Video series
DLP Labs: Display
DLP Labs videos will introduce you to DLP automotive technology, covering topics such as product selection, AR HUD design principles, and  DLP technology use in transparent displays.
White paper
White paper
DLP® Technology: Solar Loading in Augmented Reality Head-up Display Systems
Solar loading is a critical performance specification in AR HUD design The larger field of view and longer virtual image distance of AR HUDs requires robust solar load performance and verification under all potential conditions. 
document-pdfAcrobat PDF
Application note
Application note
DLP® Technology: Enabling the Next Generation of Automotive Head-Up Display Syst (Rev. A)
The uniqueness of DLP technology makes it possible to solve common design challenges of head-up display systems such as managing environmental extremes and sunlight thermal loading, delivering high brightness and high resolution.
document-pdfAcrobat PDF