The thermal models contained within this compressed file are property of 
Texas Instruments are provided without warranty and subject to change without 
notice, specifications are subject to change.

The included model(s) with the PDML extension are designed to work with Mentor
Graphics(R) Flotherm and have been tested on version 9.3 only.

The included model(s) with the TZR extension are designed to work with Ansys
Icepak and will work with version 17 or later.

The included models support the following devices utilizing
the 23mm FCBGA package only:

	AM5746
	AM5748
	AM5749
	AM5766
	AM5768

It is the responsibility of the end user of these files and application
hardware to assure that each device does not exceed the allowable thermal
conditions established and documented within each respected application note
or data manual.

The models provided are "Delphi" models which provide better accuracy compared
to 2R models.  Note that the term Delphi refers to a particular style of 
compact thermal models.

Revision History:
- Draft model release 2017-07-28
- Initial models 2017-10-02
- Revised models 2019-06-05