LMH6629 SPICE MODEL PERFORMANCE

	MODEL FEATURES INCLUDE OPEN LOOP GAIN AND PHASE,
	OUTPUT SWING, OUTPUT CURRENT THRU THE SUPPLY RAILS,
	OUTPUT CURRENT LIMIT, CLOAD EFFECTS, RF EFFECTS,
	SLEW RATE, COMMON MODE REJECTION WITH FREQ EFFECTS,
	POWER SUPPLY REJECTION WITH FREQ EFFECTS, INPUT
	VOLTAGE NOISE WITH 1/F, INPUT CURRENT NOISE WITH
	1/F, INPUT BIAS CURRENT, INPUT COMMON MODE RANGE,
	INPUT OFFSET VOLTAGE WITH TEMPERATURE EFFECTS,
	INPUT CAPACITANCE, COMP PIN FUNCTION INCLUDING
	THRESHOLD AND INPUT CURRENT, AND QUIESCENT CURRENT
	VS VOLTAGE AND TEMPERATURE. SHUTDOWN PIN
       	AND ITS FUNCTIONALITY IS NOT INCLUDED IN THE MODEL.

	MODEL TEMP RANGE IS -40 TO +125 DEG C.

	NOTE THAT MODEL IS FUNCTIONAL OVER THIS RANGE BUT NOT ALL
	PARAMETERS TRACK THOSE OF THE REAL PART.

	SPEC				MACRO		DATA
					MODEL		SHEET		UNITS

	VOLTAGE NOISE 1 MHZ		0.69		0.69		NV/RTHZ

	VOLTAGE NOISE 200 HZ		1.29		1.29		NV/RTHZ

	CURRENT NOISE 1 MHZ	 	2.6		 2.6		PA/RTHZ

	CURRENT NOISE 200 HZ		11.8		11.8		PA/RTHZ

	BANDWIDTH @ COMP=1
	VCC=5.0	  AV=10			900		 900		MHZ

	SLEW @ COMP=1
	VCC=5.0	  AV=10			1598		1600		V/US

	BANDWIDTH @ COMP=0
	VCC=5.0   AV= 4		 	800		 800		MHZ

	SLEW @ COMP=0
	VCC=5.0   AV= 4		 	515		 530		V/US

	BANDWIDTH @ COMP=1
	VCC=3.3	  AV=10			820		 820		MHZ

	SLEW @ COMP=1
	VCC=3.3   AV=10			1253		1100		V/US

	BANDWIDTH @ COMP=0
	VCC=3.3	  AV= 4			726		 730		MHZ

	SLEW @ COMP=0
	VCC=3.3   AV= 4		 	458		 500		V/US

	GAIN PEAKING
	SMALL SIGNAL
	@ COMP = 1
	@ 5.0 V
	@ RF=1500		 	3.0		2.0		DB
	@ RF=1000		 	1.7		1.6		DB
	@ RF= 750		 	1.0		0.4		DB
	@ RF= 240		 	NIL		NIL		DB

	FREQUENCY FOR
	OPEN LOOP GAIN		 	470		 400		MHZ
	= 20 DB
	@ COMP = 1

	OPEN LOOP PHASE
	@ 1 GHZ				-140		-142		DEG
	@ COMP = 1

	FREQUENCY FOR
	OPEN LOOP GAIN		 	174		 175		MHZ
	= 20 DB
	@ COMP = 0

	OPEN LOOP PHASE
	@ 1 GHZ				-139		-136		DEG
	@ COMP = 0

	AVOL				78.5		78.5		DB

	CMRR/FZERO			-87/140		-87/300		DB/KHZ

	PSRR+/FZERO
	USING TEST CKT			-71/660		-69/660		DB/KHZ
	AV=10 AND OUT
	ATTN=6DB FOR
	14DB TOTAL CORR

	PSRR-/FZERO
	USING TEST CKT			-78/760		-76/???		DB/KHZ
	AV=10 AND OUT
	ATTN=6DB FOR
	14DB TOTAL CORR

	COMMON MODE RANGE		VCC-1.2		VCC-1.2		V
	UPPER LIMIT

	COMMON MODE RANGE		VEE-0.3		VSS-0.3		V
	LOWER LIMIT

	INPUT BIAS CURRENT		10 		 7		UA
	@ -40 C

	INPUT BIAS CURRENT		15 		15		UA
	@  27 C

	INPUT BIAS CURRENT		23 		22		UA
	@ 125 C

	INPUT CAPACITANCE		1.7		1.7		PF

	VOS				150		150		UV

	TCVOS				0.45		0.45		UV/C

	+SWING @ RL= 100		VCC-0.81	VCC-0.81	V

	-SWING @ RL= 100		VEE+0.82	VEE+0.82	V

	ICC @ 2.7 V			14.3		14.3		MA

	ICC @ 5.5 V			16.3		16.4		MA

	ICC @ 4V @ -40 C		14.7		14.5		MA

	ICC @ 4V @  27 C		15.3		15.2		MA

	ICC @ 4V @ 125 C		16.2		16.0		MA

	CLOAD PERFORMANCE		PER DATA SHEET GRAPHS

	COMP PIN THRESHOLD		1.4		0.8-2.0		V

	COMP PIN BIAS CURRENT		21		22		UA