* TLV247XA 5-V operational amplifier "macromodel" subcircuit
* created using Parts release 8.0 on 04/27/99 at 14:31
* Parts is a MicroSim product.
*
* connections:   non-inverting input
*                | inverting input
*                | | positive power supply
*                | | | negative power supply
*                | | | | output
*                | | | | |
.subckt TLV247xA 1 2 3 4 5
*
  c1   11 12 1.1094E-12
  c2    6  7 5.5000E-12
  css  10 99 556.53E-15
  dc    5 53 dy
  de   54  5 dy
  dlp  90 91 dx
  dln  92 90 dx
  dp    4  3 dx
  egnd 99  0 poly(2) (3,0) (4,0) 0 .5 .5
  fb    7 99 poly(5) vb vc ve vlp vln 0 39.614E6 -1E3 1E3 40E6 -40E6
  ga    6  0 11 12 79.828E-6
  gcm   0  6 10 99 32.483E-9
  iss  10  4 dc 10.714E-6
  hlim 90  0 vlim 1K
  ioff 0 6 dc 75E-9
  j1   11  2 10 jx1
  j2   12  1 10 jx2
  r2    6  9 100.00E3
  rd1   3 11 12.527E3
  rd2   3 12 12.527E3
  ro1   8  5 10
  ro2   7 99 10
  rp    3  4 3.8023E3
  rss  10 99 18.667E6
  vb    9  0 dc 0
  vc    3 53 dc .842
  ve   54  4 dc .842
  vlim  7  8 dc 0
  vlp  91  0 dc 110
  vln   0 92 dc 110
.model dx D(Is=800.00E-18)
.model dy D(Is=800.00E-18 Rs=1m Cjo=10p)
.model jx1 NJF(Is=1.0825E-12 Beta=594.78E-6 Vto=-1)
.model jx2 NJF(Is=1.0825E-12 Beta=594.78E-6 Vto=-1)
.ends
*$