Transconductance amplifiers & laser drivers
Versatile products for a variety of applications
New products
High-speed, voltage-controlled current output driver
Approx. price (USD) 1ku | 3.45
Drivers for all operation modes
Our new series of integrated voltage-controlled current sources help minimize system complexity and solution size. Through ultra-low packaging inductance, we can deliver an output current drive as high as 2A in a single channel.
High Speed ADCs and Amplifiers for Flow Cytometry Applications
LiFi: TI High-Speed Products for Optical Wireless Communication
Optical sensing or pulsed time-of-flight (ToF) systems are expanding technologies that are finding adoption across industries such as light detection and ranging (lidar), factory automation, medical, and optical networking. We have designed a new class of current-to-voltage converters with ultra-sharp pulses to improve system accuracy. Take your design to the next level with our newest line of <1ns 5A output drive-capable laser drivers.
Improving Mobile Robot Vision Sensors With LiDAR
Time of Flight and LIDAR - Optical Front End Design (Rev. A)
Technical resources
An Introduction to Automotive LIDAR (Rev. D)
Improving Mobile Robot Vision Sensors With LiDAR
Engineer's Guide to High-Speed Amplifiers
Design & development resources
Transimpedance amplifier circuit design tool
SPICE-based analog simulation program
TINA-TI provides all the conventional DC, transient and frequency domain analysis of SPICE and much more. TINA has extensive post-processing capability that allows you to format results the way you want them. Virtual instruments allow you to select input waveforms and probe circuit nodes voltages (...)
LMH13000 evaluation module
The LMH13000RQEEVM is the evaluation module (EVM) for the LMH13000, a high-speed output current driver in a 13-pin WQFN-HR (HotRodâ„¢) package. This EVM is designed to quickly and easily demonstrate the functionality and versatility of the amplifier. The EVM is ready to connect to power, signal (...)