Browse by category
Select by parametric specification
High-speed comparators (tPD <100 ns)
Our lightning-fast comparators provide a performance advantage with optimized power and response times as low as 210 ps
Low-power comparators (IQ/ch < 10 µA)
Power-efficient comparators with quiescent current as low as 75 nA for extending battery life
High-voltage comparators (VCC >12 V)
Robust, high-voltage and fast-response-time comparators from 0.9 V to 40 V
Small-size comparators
High-performance comparators in packages as small as 0.7mm x 0.7mm
Automotive comparators
AEC-Q100 Grade 0 and Grade 1 qualified comparators with robust 2-kV ESD
Standard comparators
Standard comparators from the industry’s largest and highest-quality comparator portfolio
New products
Enhanced Product, 1.65V to 5.5V, radiation hardened open-drain microPower 25µA quad comparator
Approx. price (USD) 1ku | 6
Enhanced Product, 1.65V to 5.5V, radiation hardened push-pull in microPower 25µA quad comparator
Approx. price (USD) 1ku | 6
Dual, low-voltage push-pull comparator with integrated self-latch
Approx. price (USD) 1ku | 0.46
Automotive, single, high-speed, high-voltage push-pull comparator
Approx. price (USD) 1ku | 0.557